IESNA:LM-63-2002
[TEST]P1055283
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-H1005D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 2, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2639
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1744.8 1725.9 1718.6 1705.4 1687.9 1666 1636.9 1606.2 1571.2 1531.8
1485.1 1439.9 1388.9 1337.8 1283.8 1228.4 1171.5 1113.1 1053.3 989.1
929.3 865.1 800.9 738.2 674 608.4 542.7 474.1 407 341.4
272.8 213 156.1 103.6 54 17.5 0
1744.8 1755 1743.4 1722.9 1689.4 1642.7 1587.3 1530.4 1461.8 1396.2
1326.1 1254.6 1177.3 1098.5 1018.3 939.5 860.7 783.4 709 634.6
563.1 493.1 426 361.8 310.7 269.9 232 195.5 163.4 132.8
106.5 83.2 61.3 42.3 26.3 11.7 0
1744.8 1734.6 1712.7 1661.7 1588.7 1514.3 1428.2 1336.3 1235.7 1135
1030 929.3 831.6 741.1 658 579.2 498.9 443.5 402.7 363.3
323.9 291.8 261.1 232 207.2 183.8 160.5 140.1 121.1 102.1
83.2 67.1 52.5 37.9 23.3 11.7 0
1744.8 1734.6 1690.8 1615 1527.5 1422.4 1311.5 1190.4 1069.4 952.7
840.3 741.1 646.3 555.8 490.2 446.4 404.1 369.1 332.6 302
274.3 249.5 226.1 204.2 183.8 164.9 145.9 128.4 110.9 94.8
78.8 64.2 49.6 36.5 23.3 11.7 0
1744.8 1739 1696.7 1613.5 1512.9 1400.5 1276.5 1142.3 1013.9 894.3
780.5 679.8 582.1 507.7 462.5 421.6 385.1 351.6 318 288.9
264.1 240.7 218.8 198.4 178 159 141.5 125.5 108 91.9
77.3 62.7 48.1 35 21.9 10.2 0
